|
|
|
490NTC00040
Ethernet ConneXium cable - shielded twisted pair crossed cord - 40 m - 2 x RJ45
|
|
|
|
|
End of Commercialization FEB 09, 2023
|
|
|
|
|
Main
Range of product
|
Modicon Premium Automation platform
|
Bus type
|
Ethernet
|
Accessory / separate part category
|
Connection accessories
|
Accessory / separate part type
|
Connecting cable
|
Accessory / separate part designation
|
Shielded twisted pair crossed cord cable
|
Accessory / separate part destination
|
Connection between hub, switch and transceiver
|
Cable length
|
40 m
|
Complementary
Electrical connection
|
2 connectors
|
Connector type
|
RJ45
|
Environment
Standards
|
EN 50173 class D
IEC 11801 class D
TIA-568 category 5
EIA-568 category 5
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.0 cm
|
Package 1 Width
|
27.0 cm
|
Package 1 Length
|
38.0 cm
|
Package 1 Weight
|
1.72 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
9.641 kg
|
Offer Sustainability
Contractual warranty
|
|