Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
ABL8BPK24A07 picture- riverbankelectrical
ABL8BPK24A07
battery - 24 V DC - 40 A - 7 AH - for battery control module
Telemecanique
Characteristics
Main
Range of product Phaseo
Product or component type Battery module
Battery capacity 7 Ah
Complementary
Input voltage limits 21...29 V
Charging time 72 h
Load current 0.7 A
Self-discharge rate 9 %, 3 months
3 %, 1 month
15 %, 6 months
Output coupling Parallel
Operating altitude 2000 m
Marking CE
Net weight 6.5 kg
Environment
Product certifications UL
GOST
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -20…50 °C
Packing Units
Package 1 Weight 6.030 kg
Package 1 Height 19.500 cm
Package 1 width 20.000 cm
Package 1 Length 26.500 cm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Contractual warranty
Warranty 18 months