|
|
|
ATS48C59Q
soft starter for asynchronous motor - ATS48 - 560 A - 230..415 V - 132..400 KW
|
|
|
|
|
End of Commercialization JUN 22, 2023
|
|
|
|
|
Main
Range of product
|
Altistart 48
|
Product or component type
|
Soft starter
|
Product destination
|
Asynchronous motors
|
Product specific application
|
Heavy duty industry and pumps
|
Device short name
|
ATS48
|
Utilisation category
|
AC-53A
|
Ue power supply voltage
|
230...415 V - 15...10 %
|
Power supply frequency
|
50...60 Hz - 5...5 %
|
Motor power kW
|
132 kW at 230 V connection in the motor supply line for severe applications
160 kW at 230 V connection in the motor supply line for standard applications
250 kW at 230 V connection to the motor delta terminals for severe applications
250 kW at 400 V connection in the motor supply line for severe applications
315 kW at 400 V connection in the motor supply line for standard applications
355 kW at 400 V connection to the motor delta terminals for severe applications
400 kW at 400 V connection to the motor delta terminals for standard applications
|
Complementary
Device connection
|
To the motor delta terminals
In the motor supply line
|
Protection type
|
Phase failure: line
Thermal protection: motor
Thermal protection: starter
|
Standards
|
EN/IEC 60947-4-2
|
Product certifications
|
TCF
DNV
UL
CCC
CSA
NOM 117
SEPRO
GOST
C-Tick
|
Marking
|
CE
|
Discrete input number
|
5
|
Discrete input type
|
PTC, 750 Ohm at 25 °C
(Stop, Run, LI3, LI4) logic, <= 8 mA 4300 Ohm
|
Discrete input logic
|
Positive logic Stop, Run, LI3, LI4 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA
|
Minimum switching current
|
10 mA at 6 V DC for relay outputs
|
Discrete output number
|
2
|
Discrete output type
|
(LO1) logic output 0 V common configurable
(LO2) logic output 0 V common configurable
(R1) relay outputs fault relay NO
(R2) relay outputs end of starting relay NO
(R3) relay outputs motor powered NO
|
Analogue output type
|
Current output AO: 0-20 mA or 4-20 mA, impedance <500 Ohm
|
Communication port protocol
|
Modbus
|
Connector type
|
1 RJ45
|
Communication data link
|
Serial
|
Physical interface
|
RS485 multidrop
|
Transmission rate
|
4800, 9600 or 19200 bps
|
Function available
|
External bypass (optional)
|
Operating position
|
Vertical +/- 10 degree
|
Height
|
670 mm
|
Width
|
400 mm
|
Depth
|
300 mm
|
Net weight
|
51.4 kg
|
Environment
Electromagnetic compatibility
|
Conducted and radiated emissions level A conforming to IEC 60947-4-2
Damped oscillating waves level 3 conforming to IEC 61000-4-12
Electrostatic discharge level 3 conforming to IEC 61000-4-2
Immunity to electrical transients level 4 conforming to IEC 61000-4-4
Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
Voltage/current impulse level 3 conforming to IEC 61000-4-5
|
Relative humidity
|
0…95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
|
Ambient air temperature for operation
|
40…60 °C (with current derating of 2 % per °C)
-10…40 °C (without derating)
|
Ambient air temperature for storage
|
-25…70 °C
|
Operating altitude
|
<= 1000 m without derating
> 1000...2000 m with current derating of 2.2 % per additional 100 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
39.0 cm
|
Package 1 Width
|
58.5 cm
|
Package 1 Length
|
78.0 cm
|
Package 1 Weight
|
53.025 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
1
|
Package 2 Height
|
52.0 cm
|
Package 2 Width
|
54.0 cm
|
Package 2 Length
|
82.0 cm
|
Package 2 Weight
|
62.94 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|