Device connection
|
To the motor delta terminals
In the motor supply line
|
Protection type
|
Phase failure: line
Thermal protection: motor
Thermal protection: starter
|
Standards
|
EN/IEC 60947-4-2
|
Product certifications
|
TCF
CSA
DNV
UL
C-Tick
NOM 117
CCC
SEPRO
GOST
|
Marking
|
CE
|
Discrete input number
|
5
|
Discrete input type
|
PTC, 750 Ohm at 25 °C
(Stop, Run, LI3, LI4) logic, <= 8 mA 4300 Ohm
|
Discrete input logic
|
Positive logic Stop, Run, LI3, LI4 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA
|
Minimum switching current
|
10 mA at 6 V DC for relay outputs
|
Discrete output number
|
2
|
Discrete output type
|
(LO1) logic output 0 V common configurable
(LO2) logic output 0 V common configurable
(R1) relay outputs fault relay NO
(R2) relay outputs end of starting relay NO
(R3) relay outputs motor powered NO
|
Analogue output type
|
Current output AO: 0-20 mA or 4-20 mA, impedance <500 Ohm
|
Communication port protocol
|
Modbus
|
Connector type
|
1 RJ45
|
Communication data link
|
Serial
|
Physical interface
|
RS485 multidrop
|
Transmission rate
|
4800, 9600 or 19200 bps
|
Function available
|
External bypass (optional)
|
Operating position
|
Vertical +/- 10 degree
|
Height
|
290 mm
|
Width
|
190 mm
|
Depth
|
235 mm
|
Net weight
|
8.3 kg
|
Electromagnetic compatibility
|
Conducted and radiated emissions level A conforming to IEC 60947-4-2
Conducted and radiated emissions level B conforming to IEC 60947-4-2
Damped oscillating waves level 3 conforming to IEC 61000-4-12
Electrostatic discharge level 3 conforming to IEC 61000-4-2
Immunity to electrical transients level 4 conforming to IEC 61000-4-4
Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
Voltage/current impulse level 3 conforming to IEC 61000-4-5
|
Relative humidity
|
0…95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
|
Ambient air temperature for operation
|
40…60 °C (with current derating of 2 % per °C)
-10…40 °C (without derating)
|
Ambient air temperature for storage
|
-25…70 °C
|
Operating altitude
|
<= 1000 m without derating
> 1000...2000 m with current derating of 2.2 % per additional 100 m
|