Apparent power
|
9.2 kVA at 240 V
|
Continuous output current
|
24.2 A at 230 V
|
Maximum transient current
|
26.6 A for 60 s
|
Speed drive output frequency
|
0.5…200 Hz
|
Speed range
|
1…10
|
Speed accuracy
|
+/- 10 % of nominal slip 0.2 Tn to Tn
|
Local signalling
|
1 LED (red) for DC bus energized
|
Output voltage
|
<= power supply voltage
|
Isolation
|
Electrical between power and control
|
Type of cable
|
Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 90 °C / XLPE/EPR
Without mounting kit: 1 wire(s)IEC cable at 45 °C, copper 70 °C / PVC
With UL Type 1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
|
Electrical connection
|
VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: terminal 2.5 mm² / AWG 14
L1/R, L2/S, L3/T: terminal 16 mm² / AWG 6
|
Tightening torque
|
0.6 N.m (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES)
2.5 N.m, 22 lb.in (L1/R, L2/S, L3/T)
|
Supply
|
Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 A, protection type: overload and short-circuit protection
Internal supply: 24 V DC (21…27 V), <200 A, protection type: overload and short-circuit protection
|
Sampling duration
|
2 ms +/- 0.5 ms F discrete
2 ms +/- 0.5 ms R discrete
2 ms +/- 0.5 ms RES discrete
3.5 ms +/- 0.5 ms VIA analog
22 ms +/- 0.5 ms VIB analog
|
Response time
|
FM 2 ms, tolerance +/- 0.5 ms for analog output(s)
FLA, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
FLB, FLC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
RY, RC 7 ms, tolerance +/- 0.5 ms for discrete output(s)
|
Accuracy
|
+/- 0.6 % (VIA) for a temperature variation 60 °C
+/- 0.6 % (VIB) for a temperature variation 60 °C
+/- 1 % (FM) for a temperature variation 60 °C
|
Linearity error
|
VIA: +/- 0.15 % of maximum value for input
VIB: +/- 0.15 % of maximum value for input
FM: +/- 0.2 % for output
|
Analogue output type
|
FM switch-configurable voltage 0...10 V DC, impedance: 7620 Ohm, resolution 10 bits
FM switch-configurable current 0...20 mA, impedance: 970 Ohm, resolution 10 bits
|
Discrete output type
|
Configurable relay logic: (FLA, FLC) NO - 100000 cycles
Configurable relay logic: (FLB, FLC) NC - 100000 cycles
Configurable relay logic: (RY, RC) NO - 100000 cycles
|
Minimum switching current
|
3 mA at 24 V DC for configurable relay logic
|
Maximum switching current
|
5 A at 250 V AC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
5 A at 30 V DC on resistive load - cos phi = 1 - L/R = 0 ms (FL, R)
2 A at 250 V AC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
2 A at 30 V DC on inductive load - cos phi = 0.4 - L/R = 7 ms (FL, R)
|
Discrete input type
|
F programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
R programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
RES programmable 24 V DC, with level 1 PLC, impedance: 4700 Ohm
|
Discrete input logic
|
Positive logic (source) (F, R, RES), <= 5 V (state 0), >= 11 V (state 1)
Negative logic (sink) (F, R, RES), >= 16 V (state 0), <= 10 V (state 1)
|
Dielectric strength
|
2830 V DC between earth and power terminals
4230 V DC between control and power terminals
|
Insulation resistance
|
>= 1 mOhm 500 V DC for 1 minute
|
Frequency resolution
|
Display unit: 0.1 Hz
Analog input: 0.024/50 Hz
|
Communication service
|
Read holding registers (03) 2 words maximum
Write multiple registers (16) 2 words maximum
Write single register (06)
Time out setting from 0.1 to 100 s
Monitoring inhibitable
Read device identification (43)
|
Option card
|
Communication card for LonWorks
|
Power dissipation in W
|
249 W
|
Air flow
|
85 m3/h
|
Specific application
|
HVAC
|
Variable speed drive application selection
|
Building - HVAC compressor for scroll
Building - HVAC fan
Building - HVAC pump
|
Motor power range AC-3
|
4…6 kW at 200…240 V 3 phases
|
Motor starter type
|
Variable speed drive
|
Discrete output number
|
2
|
Analogue input number
|
2
|
Analogue input type
|
VIA switch-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
VIB configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 10 bits
VIB configurable PTC probe: 0...6 probes, impedance: 1500 Ohm
VIA switch-configurable current: 0...20 mA, impedance: 250 Ohm, resolution 10 bits
|
Analogue output number
|
1
|
Physical interface
|
2-wire RS 485
|
Connector type
|
1 open style
1 RJ45
|
Transmission rate
|
9600 bps or 19200 bps
|
Transmission frame
|
RTU
|
Number of addresses
|
1…247
|
Data format
|
8 bits, 1 stop, odd even or no configurable parity
|
Type of polarization
|
No impedance
|
Asynchronous motor control profile
|
Voltage/frequency ratio - Energy Saving, quadratic U/f
Flux vector control without sensor, standard
Voltage/frequency ratio, 2 points
Voltage/frequency ratio, automatic IR compensation (U/f + automatic Uo)
Voltage/frequency ratio, 5 points
|
Torque accuracy
|
+/- 15 %
|
Transient overtorque
|
120 % of nominal motor torque +/- 10 % for 60 s
|
Acceleration and deceleration ramps
|
Linear adjustable separately from 0.01 to 3200 s
Automatic based on the load
|
Motor slip compensation
|
Not available in voltage/frequency ratio motor control
Adjustable
Automatic whatever the load
|
Switching frequency
|
6...16 kHz adjustable
12...16 kHz with derating factor
|
Nominal switching frequency
|
12 kHz
|
Braking to standstill
|
By DC injection
|
Network frequency
|
47.5...63 Hz
|
Prospective line Isc
|
22 kA
|
Protection type
|
Overheating protection: drive
Thermal power stage: drive
Short-circuit between motor phases: drive
Input phase breaks: drive
Overcurrent between output phases and earth: drive
Overvoltages on the DC bus: drive
Break on the control circuit: drive
Against exceeding limit speed: drive
Line supply overvoltage and undervoltage: drive
Line supply undervoltage: drive
Against input phase loss: drive
Thermal protection: motor
Motor phase break: motor
With PTC probes: motor
|
Width
|
180 mm
|
Height
|
232 mm
|
Depth
|
170 mm
|
Net weight
|
6.1 kg
|
Pollution degree
|
3 conforming to IEC 61800-5-1
|
IP degree of protection
|
IP20 on upper part without blanking plate on cover conforming to IEC 61800-5-1
IP20 on upper part without blanking plate on cover conforming to IEC 60529
IP21 conforming to IEC 61800-5-1
IP21 conforming to IEC 60529
IP41 on upper part conforming to IEC 61800-5-1
IP41 on upper part conforming to IEC 60529
|
Vibration resistance
|
1.5 mm (f= 3…13 Hz) conforming to IEC 60068-2-6
1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-8
|
Shock resistance
|
15 gn for 11 ms conforming to IEC 60068-2-27
|
Environmental characteristic
|
Classes 3C1 conforming to IEC 60721-3-3
Classes 3S2 conforming to IEC 60721-3-3
|
Noise level
|
51 dB conforming to 86/188/EEC
|
Operating altitude
|
1000...3000 m limited to 2000 m for the Corner Grounded distribution network with current derating 1 % per 100 m
<= 1000 m without derating
|
Relative humidity
|
5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
|
Ambient air temperature for operation
|
-10…40 °C (without derating)
40…50 °C (with derating factor)
|
Operating position
|
Vertical +/- 10 degree
|
Product certifications
|
NOM 117
UL
C-Tick
CSA
|
Marking
|
CE
|
Standards
|
IEC 61800-3
IEC 61800-3 environments 2 category C1
IEC 61800-3 environments 1 category C3
IEC 61800-3 environments 1 category C3
IEC 61800-5-1
IEC 61800-3 environments 1 category C1
IEC 61800-3
IEC 61800-3 environments 2 category C2
IEC 61800-3 environments 1 category C1
IEC 61800-3 environments 2 category C3
IEC 61800-3 environments 1 category C2
IEC 61800-3 environments 2 category C3
IEC 61800-3 environments 2 category C1
IEC 61800-3 environments 1 category C2
IEC 61800-5-1
UL Type 1
IEC 61800-3 environments 2 category C2
|
Assembly style
|
With heat sink
|
Electromagnetic compatibility
|
Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
|
Regulation loop
|
Adjustable PI regulator
|
Ambient air temperature for storage
|
-25…70 °C
|