|
|
|
ATV312HU30N4B
variable speed drive ATV312 - 3kW - 7.1kVA - 125 W - 380..500 V - 3-phase supply
|
|
|
|
|
End of Commercialization NOV 24, 2021
|
|
|
|
|
Main
Range of product
|
Altivar 312
|
Product or component type
|
Variable speed drive
|
Product destination
|
Asynchronous motors
|
Product specific application
|
Simple machine
|
Assembly style
|
With heat sink
|
Component name
|
ATV312
|
Motor power kW
|
3 kW
|
[Us] rated supply voltage
|
380...500 V - 15...10 %
|
Supply frequency
|
50...60 Hz - 5...5 %
|
Network number of phases
|
3 phases
|
Line current
|
10.9 A at 380 V, Isc = 5 kA
8.3 A at 500 V
|
EMC filter
|
Integrated
|
Apparent power
|
7.1 kVA
|
Maximum transient current
|
10.7 A for 60 s
|
Power dissipation in W
|
125 W at nominal load
|
Speed range
|
1…50
|
Asynchronous motor control profile
|
Factory set : constant torque
Sensorless flux vector control with PWM type motor control signal
|
Electrical connection
|
L1, L2, L3, U, V, W, PA, PB, PA/+, PC/- terminal 5 mm² AWG 10
|
Supply
|
Internal supply for logic inputs: 19...30 V 100 mA, protection type: overload and short-circuit protection
Internal supply for reference potentiometer (2.2 to 10 kOhm): 10...10.8 V 10 mA, protection type: overload and short-circuit protection
|
Communication port protocol
|
Modbus
CANopen
|
IP degree of protection
|
IP20 on upper part without cover plate
IP21 on connection terminals
IP31 on upper part
IP41 on upper part
|
Option card
|
Communication card for CANopen daisy chain
Communication card for DeviceNet
Communication card for Fipio
Communication card for Modbus TCP
Communication card for Profibus DP
|
Complementary
Supply voltage limits
|
323…550 V
|
Prospective line Isc
|
5 kA
|
Continuous output current
|
7.1 A at 4 kHz
|
Output frequency
|
0…500 Hz
|
Nominal switching frequency
|
4 kHz
|
Switching frequency
|
2...16 kHz adjustable
|
Transient overtorque
|
170…200 % of nominal motor torque
|
Braking torque
|
150 % during 60 s with braking resistor
100 % with braking resistor continuously
150 % without braking resistor
|
Regulation loop
|
Frequency PI regulator
|
Motor slip compensation
|
Automatic whatever the load
Suppressable
Adjustable
|
Output voltage
|
<= power supply voltage
|
Tightening torque
|
L1, L2, L3, U, V, W, PA, PB, PA/+, PC/-: 1.2 N.m
|
Insulation
|
Electrical between power and control
|
Acceleration and deceleration ramps
|
Linear adjustable separately from 0.1 to 999.9 s
S, U or customized
|
Braking to standstill
|
By DC injection
|
Protection type
|
Input phase breaks: drive
Line supply overvoltage and undervoltage safety circuits: drive
Line supply phase loss safety function, for three phases supply: drive
Motor phase breaks: drive
Overcurrent between output phases and earth (on power up only): drive
Overheating protection: drive
Short-circuit between motor phases: drive
Thermal protection: motor
|
Insulation resistance
|
>= 500 mOhm 500 V DC for 1 minute
|
Local signalling
|
1 LED (red) for drive voltage
Four 7-segment display units for CANopen bus status
|
Time constant
|
5 ms for reference change
|
Frequency resolution
|
Analog input: 0.1...100 Hz
Display unit: 0.1 Hz
|
Connector type
|
1 RJ45 for Modbus/CANopen
|
Physical interface
|
RS485 multidrop serial link
|
Transmission frame
|
RTU
|
Transmission rate
|
10, 20, 50, 125, 250, 500 kbps or 1 Mbps for CANopen
4800, 9600 or 19200 bps for Modbus
|
Number of addresses
|
1…127 for CANopen
1…247 for Modbus
|
Number of drive
|
127 for CANopen
31 for Modbus
|
Marking
|
CE
|
Operating position
|
Vertical +/- 10 degree
|
Outer dimension
|
184 x 140 x 150 mm
402 x 239 x 192 mm
215 x 185 x 158 mm
|
Height
|
184 mm
|
Width
|
142 mm
|
Depth
|
152 mm
|
Net weight
|
3.1 kg
|
Environment
Dielectric strength
|
2410 V DC between earth and power terminals
3400 V AC between control and power terminals
|
Electromagnetic compatibility
|
1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
|
Standards
|
IEC 61800-3
IEC 61800-5-1
|
Product certifications
|
UL
CSA
NOM
DNV
C-Tick
GOST
|
Pollution degree
|
2
|
Protective treatment
|
TC
|
Vibration resistance
|
1 gn (f= 13…150 Hz) conforming to EN/IEC 60068-2-6
1.5 mm (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
|
Shock resistance
|
15 gn for 11 ms conforming to EN/IEC 60068-2-27
|
Relative humidity
|
5…95 % without condensation conforming to IEC 60068-2-3
5…95 % without dripping water conforming to IEC 60068-2-3
|
Ambient air temperature for storage
|
-25…70 °C
|
Ambient air temperature for operation
|
-10…50 °C without derating (with protective cover on top of the drive)
-10…60 °C with derating factor (without protective cover on top of the drive)
|
Operating altitude
|
<= 1000 m without derating
1000...3000 m with current derating 1 % per 100 m
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|