Range
|
TeSys
|
Product name
|
TeSys F
|
Product or component type
|
Magnetic latching contactor
|
Device short name
|
CR1F
|
Contactor application
|
Resistive load
Motor control
|
Utilisation category
|
AC-3
AC-1
AC-4
|
Poles description
|
3P
|
Power pole contact composition
|
3 NO
|
[Ue] rated operational voltage
|
1000 V AC 25...200 Hz
|
[Ie] rated operational current
|
500 A (at <40 °C) at <= 440 V AC AC-3
700 A (at <40 °C) at <= 440 V AC AC-1
460 A (at <40 °C) at <= 440 V AC AC-4
|
Control circuit type
|
DC low consumption
|
[Uc] control circuit voltage
|
48 V DC
|
Irms rated making capacity
|
5000 A
|
Rated breaking capacity
|
5000 A at 220...440 V
4500 A at 500 V
2500 A at 1000 V
3560 A at 660/690 V
|
[Icw] rated short-time withstand current
|
4200 A 40 °C - 1 s
4200 A 40 °C - 5 s
4200 A 40 °C - 10 s
3200 A 40 °C - 30 s
2400 A 40 °C - 1 min
1500 A 40 °C - 3 min
1200 A 40 °C - 10 min
|
Associated fuse rating
|
500 A aM at <= 440 V
800 A BS88 at <= 440 V
800 A gG at <= 440 V
|
Average impedance
|
0.18 mOhm - Ith 700 A 50 Hz
|
[Ui] rated insulation voltage
|
1000 V conforming to IEC 60158-1
1000 V conforming to IEC 60947-4
1000 V conforming to BS 775
1500 V conforming to VDE 0110 group C
|
Power dissipation per pole
|
45 W AC-3
88 W AC-1
|
Connections - terminals
|
Lugs-ring terminals 2 cable(s) 240 mm²
Bars 2 cable(s) - busbar cross section: 40 x 5 mm
|
Tightening torque
|
35 N.m
|
Operating time
|
40...80 ms latching
50...100 ms unlatching
|
Mechanical durability
|
1 Mcycles
|
Maximum operating rate
|
120 cyc/h 40 °C
|