Range
|
TeSys
|
Product name
|
TeSys F
|
Product or component type
|
Magnetic latching contactor
|
Device short name
|
CR1F
|
Device application
|
Control
|
Contactor application
|
Resistive load
Motor control
|
Utilisation category
|
AC-3
AC-4
AC-1
|
Poles description
|
4P
|
Power pole contact composition
|
4 NO
|
[Ue] rated operational voltage
|
1000 V AC 25...200 Hz
|
[Ie] rated operational current
|
630 A (at <40 °C) at <= 440 V AC AC-3
1000 A (at <40 °C) at <= 440 V AC AC-1
560 A (at <40 °C) at <= 440 V AC AC-4
|
Control circuit type
|
AC at 50...400 Hz
DC standard
|
[Uc] control circuit voltage
|
220...230 V AC 50...400 Hz
220...230 V DC
|
Irms rated making capacity
|
6740 A
|
Rated breaking capacity
|
6300 A at 220...440 V
5400 A at 500 V
3200 A at 1000 V
4600 A at 660/690 V
|
[Icw] rated short-time withstand current
|
5.05 kA 40 °C - 1 s
5.05 kA 40 °C - 5 s
5.05 kA 40 °C - 10 s
4400 A 40 °C - 30 s
3400 A 40 °C - 1 min
2200 A 40 °C - 3 min
1600 A 40 °C - 10 min
|
Associated fuse rating
|
630 A aM at <= 440 V
1000 A BS88 at <= 440 V
1000 A gG at <= 440 V
|
Average impedance
|
0.12 mOhm - Ith 1000 A 50 Hz
|
[Ui] rated insulation voltage
|
1000 V conforming to IEC 60158-1
1000 V conforming to IEC 60947-4
1000 V conforming to BS 775
1500 V conforming to VDE 0110 group C
|
Power dissipation per pole
|
48 W AC-3
120 W AC-1
|
Connections - terminals
|
Bars 2 cable(s) - busbar cross section: 60 x 5 mm
Power circuit: bolted connection
|
Tightening torque
|
58 N.m
|
Operating time
|
40...80 ms latching
50...100 ms unlatching
|
Mechanical durability
|
1 Mcycles
|
Maximum operating rate
|
120 cyc/h 40 °C
|