|
|
|
GS1AH01
Direct rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, for GS 50-63A IEC
|
|
|
|
|
End of Commercialization FEB 09, 2023
|
|
|
|
|
Main
Range of product
|
TeSys
|
Range
|
TeSys
|
Device short name
|
GS1AH
|
Product or component type
|
Rotary handle
|
Range compatibility
|
TeSys TeSys GS GS1 F
TeSys TeSys GS GS1G
|
Type of operating handle
|
Direct right side
|
Handle colour
|
Black
|
Complementary
Handle positions
|
O-I
|
Rotary handle padlocking
|
With
|
Switch rated current
|
50 A
63 A
|
Standards
|
IEC
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.5 cm
|
Package 1 Width
|
8.0 cm
|
Package 1 Length
|
14.0 cm
|
Package 1 Weight
|
55.0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
15.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
1.266 kg
|
Offer Sustainability
Contractual warranty
|
|