|
|
|
GS1AH02
Direct rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, for GS 100-400A IEC
|
|
|
Main
Range of product
|
TeSys
|
Range
|
TeSys
|
Device short name
|
GS1AH
|
Product or component type
|
Rotary handle
|
Range compatibility
|
TeSys TeSys GS GS1 J
TeSys TeSys GS GS1 K
TeSys TeSys GS GS1 L
TeSys TeSys GS GS1 N
TeSys TeSys GS GS1P
TeSys TeSys GS GS1Q
|
Type of operating handle
|
Direct right side
|
Handle colour
|
Black
|
Complementary
Handle positions
|
O-I
|
Rotary handle padlocking
|
With
|
Switch rated current
|
100 A
125 A
160 A
250 A
315 A
400 A
|
Standards
|
IEC
|
Net weight
|
0.1 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.000 cm
|
Package 1 Width
|
3.000 cm
|
Package 1 Length
|
17.000 cm
|
Package 1 Weight
|
85.900 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
2.066 kg
|
Offer Sustainability
Contractual warranty
|
|