|
|
|
GS1AH110
rotary handle front GS1 - 50...63 A - black handle
|
|
|
|
|
End of Commercialization DEC 29, 2023
|
|
|
|
|
Main
Range of product
|
TeSys GS
|
Device short name
|
GS1 handle
|
Product or component type
|
Handle
|
Product compatibility
|
Switch disconnector 50...63 A
|
Type of operating handle
|
External
|
Mounting location
|
Front
|
Handle colour
|
Black
|
Complementary
Handle front plate colour
|
Black
|
Rotary handle padlocking
|
With
|
Net weight
|
3200 kg
|
Environment
IP degree of protection
|
IP65
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.0 cm
|
Package 1 Width
|
8.0 cm
|
Package 1 Length
|
11.0 cm
|
Package 1 Weight
|
244.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
15
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.115 kg
|
Offer Sustainability
Contractual warranty
|
|