|
|
|
GS1AH240
External rotary handle, TeSys GS, red handle, right side mounting, 2 positions I-O, IP65, for GS 100-400A IEC
|
|
|
Main
Range of product
|
TeSys
|
Range
|
TeSys
|
Device short name
|
GS1AH
|
Product or component type
|
Rotary handle
|
Range compatibility
|
TeSys TeSys GS GS1 J
TeSys TeSys GS GS1 K
TeSys TeSys GS GS1 L
TeSys TeSys GS GS1 N
TeSys TeSys GS GS1P
TeSys TeSys GS GS1Q
|
Type of operating handle
|
External right side
|
Handle colour
|
Red
|
Handle front plate colour
|
Yellow
|
Complementary
Handle positions
|
O-I
|
Rotary handle padlocking
|
Lockable in O position
|
Switch rated current
|
100 A
125 A
160 A
200 A
250 A
315 A
400 A
|
Standards
|
IEC
|
Environment
IP degree of protection
|
IP65
|
Offer Sustainability
Contractual warranty
|
|