Back
Discover GS1AV33 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
GS1AV33
TeSys GS - fuse cover interlock kit - 3 poles - 160 A
EAN Code EAN Code:
3389110560374
Download GS1AV33 product datasheet
3D CAD Model
TODAY
APR 25, 2024
End of Commercialization
JUL 24, 2020
End of Standard Services
JAN 28, 2024
Characteristics
Main
Range
TeSys
Device short name
GS1AV
Product or component type
Fuse cover interlock kit
Accessory / separate part category
Locking accessory
Complementary
Product compatibility
GS
Poles description
3P
Switch rated current
160 A
Fuse type
DIN
NFC
Fuse size
0
Net weight
0.05 kg
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
3.0 cm
Package 1 Width
5.5 cm
Package 1 Length
14.0 cm
Package 1 Weight
27.0 g
Unit Type of Package 2
S01
Number of Units in Package 2
3
Package 2 Height
15.0 cm
Package 2 Width
15.0 cm
Package 2 Length
40.0 cm
Package 2 Weight
269.0 g
Offer Sustainability
Sustainable offer status
Green Premium product
REACh Regulation
REACh Declaration
REACh free of SVHC
Yes
EU RoHS Directive
Compliant
EU RoHS Declaration
Toxic heavy metal free
Yes
Mercury free
Yes
China RoHS Regulation
China RoHS declaration
RoHS exemption information
Yes
Environmental Disclosure
Product Environmental Profile
Circularity Profile
End of Life Information
Contractual warranty
Warranty
18 months