|
|
|
GS2AH106
Direct rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, for GS 600-800A UL
|
|
|
|
|
End of Commercialization FEB 09, 2023
|
|
|
|
|
Main
Range of product
|
TeSys
|
Range
|
TeSys
|
Device short name
|
GS2AH
|
Product or component type
|
Rotary handle
|
Range compatibility
|
TeSys TeSys GS GS1 DD
|
Type of operating handle
|
Direct frontal
|
Handle colour
|
Black
|
Complementary
Handle positions
|
O-I
|
Rotary handle padlocking
|
With
|
Switch rated current
|
30 A
|
Standards
|
UL
CSA
|
Net weight
|
0.04 kg
|
Environment
IP degree of protection
|
IP65
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.0 cm
|
Package 1 Width
|
16.0 cm
|
Package 1 Length
|
15.0 cm
|
Package 1 Weight
|
40.0 g
|
Offer Sustainability
Contractual warranty
|
|