|
|
|
GS2AH230
External rotary handle, TeSys GS, black handle, right side mounting, 2 positions I-O, IP65, for GS 100-400A IEC
|
|
|
Main
Range of product
|
TeSys
|
Range
|
TeSys
|
Device short name
|
GS2AH
|
Product or component type
|
Rotary handle
|
Range compatibility
|
TeSys TeSys GS GS2J
TeSys TeSys GS GS2K
TeSys TeSys GS GS2L
TeSys TeSys GS GS2N
TeSys TeSys GS GS2P
TeSys TeSys GS GS2Q
FuPact FuPacT GS GSB100
FuPact FuPacT GS GSC125
FuPact FuPacT GS GSD125
FuPact FuPacT GS GSB160
FuPact FuPacT GS GSB200
FuPact FuPacT GS GSB250
FuPact FuPacT GS GSD250
FuPact FuPacT GS GSB400
FuPact FuPacT GS GSD400
|
Type of operating handle
|
External right side
|
Handle colour
|
Black
|
Handle front plate colour
|
Grey
|
Complementary
Handle positions
|
O-I
|
Rotary handle padlocking
|
Lockable in O position
|
Switch rated current
|
100 A
125 A
160 A
200 A
250 A
315 A
400 A
|
Standards
|
IEC
|
Net weight
|
0.24 kg
|
Environment
IP degree of protection
|
IP65
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5 cm
|
Package 1 Width
|
16 cm
|
Package 1 Length
|
18 cm
|
Package 1 Weight
|
222 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
4.978 kg
|
Offer Sustainability
Contractual warranty
|
|