|
|
|
GS2AH350
External rotary handle, TeSys GS, black handle, left side mounting, 2 positions I-O, IP65, for GS 630-1250A IEC
|
|
|
|
|
End of Commercialization FEB 09, 2023
|
|
|
|
|
Main
Range of product
|
TeSys
|
Range
|
TeSys
|
Device short name
|
GS2AH
|
Product or component type
|
Rotary handle
|
Range compatibility
|
TeSys TeSys GS GS2S
TeSys TeSys GS GS2T
TeSys TeSys GS GS2V
|
Type of operating handle
|
External left side
|
Handle colour
|
Black
|
Handle front plate colour
|
Grey
|
Complementary
Handle positions
|
O-I
|
Rotary handle padlocking
|
Lockable in O position
|
Switch rated current
|
630 A
800 A
1250 A
|
Standards
|
IEC
|
Net weight
|
0.28 kg
|
Environment
IP degree of protection
|
IP65
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.0 cm
|
Package 1 Width
|
9.0 cm
|
Package 1 Length
|
27.0 cm
|
Package 1 Weight
|
280.0 g
|
Offer Sustainability
Contractual warranty
|
|