|
|
|
GS2AH430
External rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, NEMA 4-4X, for GS 30-400A UL
|
|
|
|
|
End of Commercialization FEB 09, 2023
|
|
|
|
|
Main
Range of product
|
TeSys
|
Range
|
TeSys
|
Device short name
|
GS2AH
|
Product or component type
|
Rotary handle
|
Range compatibility
|
TeSys TeSys GS GS2EU
TeSys TeSys GS GS2GU
TeSys TeSys GS GS2JU
TeSys TeSys GS GS2MU
TeSys TeSys GS GS2QU
|
Type of operating handle
|
External frontal
|
Handle colour
|
Black
|
Handle front plate colour
|
Grey
|
Complementary
Handle positions
|
O-I
|
Rotary handle padlocking
|
With
|
Switch rated current
|
30 A
60 A
100 A
200 A
400 A
|
Standards
|
CSA
UL
|
Net weight
|
0.24 kg
|
Environment
NEMA degree of protection
|
NEMA 4/4X
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
18.0 cm
|
Package 1 Length
|
18.0 cm
|
Package 1 Weight
|
249.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
5.458 kg
|
Offer Sustainability
Contractual warranty
|
|