Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GS2AH510 picture- riverbankelectrical
GS2AH510
External rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, IP65, for GS 32-63A IEC
Schneider Electric
Characteristics
Main
Range of product TeSys
Range TeSys
Device short name GS2AH
Product or component type Rotary handle
Range compatibility TeSys GS GS1D
TeSys GS GS2F
TeSys GS GS2G
FuPact GS GSB32
FuPact GS GSC50
Type of operating handle External frontal
Handle colour Black
Handle front plate colour Grey
Complementary
Handle positions O-I
Rotary handle padlocking With
Switch rated current 32 A
50 A
63 A
Standards IEC
Net weight 0.2 kg
Environment
IP degree of protection IP65
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months