|
|
|
GS2AH550
External rotary handle, TeSys GS, black handle, front mounting, 2 positions I-O, IP65, for GS 630-800A IEC
|
|
|
Main
Range of product
|
TeSys
|
Range
|
TeSys
|
Device short name
|
GS2AH
|
Product or component type
|
Rotary handle
|
Range compatibility
|
TeSys TeSys GS GS2S
TeSys TeSys GS GS2T
FuPact FuPacT GS GSB630
FuPact FuPacT GS GSD630
FuPact FuPacT GS GSB800
FuPact FuPacT GS GSD800
|
Type of operating handle
|
External frontal
|
Handle colour
|
Black
|
Handle front plate colour
|
Grey
|
Complementary
Handle positions
|
O-I
|
Rotary handle padlocking
|
With
|
Switch rated current
|
630 A
800 A
|
Standards
|
IEC
|
Net weight
|
0.28 kg
|
Environment
IP degree of protection
|
IP65
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.0 cm
|
Package 1 Width
|
10.0 cm
|
Package 1 Length
|
27.0 cm
|
Package 1 Weight
|
266.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
2.95 kg
|
Offer Sustainability
Contractual warranty
|
|