Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GS2AH560 picture- riverbankelectrical
GS2AH560
External rotary handle, TeSys GS, red handle, front mounting, 2 positions I-O, IP65, for GS 630-800A IEC
Schneider Electric
Characteristics
Main
Range of product TeSys
Range TeSys
Device short name GS2AH
Product or component type Rotary handle
Range compatibility TeSys GS GS2S
TeSys GS GS2T
FuPact GS GSB630
FuPact GS GSD630
FuPact GS GSB800
FuPact GS GSD800
Type of operating handle External frontal
Handle colour Red
Handle front plate colour Yellow
Complementary
Handle positions O-I
Rotary handle padlocking With
Switch rated current 630 A
800 A
Standards IEC
Net weight 0.28 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 274 g
Package 1 Height 6 cm
Package 1 width 11 cm
Package 1 Length 29 cm
Unit Type of Package 2 S01
Number of Units in Package 2 5
Package 2 Weight 1.595 kg
Package 2 Height 15 cm
Package 2 width 15 cm
Package 2 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months