|
|
|
GS2AHT510
External rotary handle, TeSys GS, black handle, front mounting, 3 positions Test-I-O, IP65, for GS 32-63A IEC
|
|
|
Main
Range of product
|
TeSys
|
Range
|
TeSys
|
Device short name
|
GS2AHT
|
Product or component type
|
Rotary handle
|
Range compatibility
|
TeSys TeSys GS GS1D
TeSys TeSys GS GS2F
TeSys TeSys GS GS2G
FuPact FuPacT GS GSB32
FuPact FuPacT GS GSC50
|
Type of operating handle
|
External frontal
|
Handle colour
|
Black
|
Handle front plate colour
|
Grey
|
Complementary
Handle positions
|
Test-O-I
|
Rotary handle padlocking
|
Lockable in O position
|
Switch rated current
|
32 A
50 A
63 A
|
Standards
|
IEC
|
Net weight
|
0.2 kg
|
Environment
IP degree of protection
|
IP65
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
15.0 cm
|
Package 1 Length
|
15.0 cm
|
Package 1 Weight
|
218.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
2.54 kg
|
Offer Sustainability
Contractual warranty
|
|