Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
GV2K011 picture- riverbankelectrical
GV2K011
TeSys GV2 - Emergency stop pushbutton - spring return
Schneider Electric
Characteristics
Main
Range TeSys
Product name LE
GV2
Product or component type Mushroom head emergency stop push-button
Device short name GV2K
Accessory / separate part category Enclosure accessory
Complementary
Product compatibility GV2MP
GV2MC
LE1GVMEK
Type of operator Spring return
Diameter 40 mm
Provided equipment 1 IP55 sealing kit
Height 48 mm
Width 73 mm
Net weight 0.052 kg
Colour Red
Environment
IP degree of protection IP55
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months