|
|
|
GV2K021
TeSys GV2 - Emergency stop pushbutton - latching - key release
|
|
|
Main
Range
|
TeSys
|
Product name
|
GV2
LE
|
Product or component type
|
Mushroom head emergency stop push-button
|
Device short name
|
GV2K
|
Accessory / separate part category
|
Enclosure accessory
|
Complementary
Product compatibility
|
LE1GVMEK
GV2MP
GV2MC
|
Type of operator
|
Latching key release 455
|
Diameter
|
40 mm
|
Provided equipment
|
1 IP55 sealing kit
|
Height
|
48 mm
|
Width
|
73 mm
|
Net weight
|
0.16 kg
|
Colour
|
Red
|
Environment
IP degree of protection
|
IP55
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.0 cm
|
Package 1 Width
|
9.0 cm
|
Package 1 Length
|
9.0 cm
|
Package 1 Weight
|
167.0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
15.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
1.494 kg
|
Offer Sustainability
Contractual warranty
|
|