|
|
|
GV2LC02
empty enclosure without starter GV2-LC
|
|
|
|
|
End of Commercialization DEC 14, 2020
|
|
|
|
|
Main
Range of product
|
TeSys
|
Device short name
|
GV2LC
|
Motor starter type
|
Non reversing
|
Product or component type
|
Enclosure without starter with rotary handle mounted on cover
|
Poles description
|
3P
|
Motor starter composition
|
Without circuit breaker
|
Thermal protection adjustment range
|
1.6…18 A
|
Control type
|
Rotary handle black
|
Enclosure material
|
Polycarbonate
|
Complementary
Cable entry
|
2 x 20 mm ISO at bottom
2 x 20 mm ISO at top
2 x 25 mm ISO at bottom
2 x 25 mm ISO at top
|
Width
|
88 mm
|
Height
|
166 mm
|
Depth
|
173 mm
|
Net weight
|
0.3 kg
|
Environment
Standards
|
EN 60947
IEC 60439-1
VDE 0660-102
IEC 60947-4
|
IP degree of protection
|
IP547 conforming to IEC 60529
|
Contractual warranty
|
|