|
|
|
GV2LC0207
enclosed DOL starter TeSys - GV2-LC - 2.5 A
|
|
|
Main
Range of product
|
TeSys
|
Device short name
|
GV2LC
|
Motor starter type
|
Non reversing
|
Product or component type
|
Enclosed DOL starter
|
Poles description
|
3P
|
Motor starter composition
|
With circuit breaker
|
Trip unit technology
|
Magnetic
|
Thermal protection adjustment range
|
2.5 A
|
Control type
|
Rotary handle black
|
Enclosure material
|
Polycarbonate
|
Complementary
[Ue] rated operational voltage
|
690 V
|
Breaking capacity
|
100 kA Icu at 220...230 V conforming to IEC 60947-2
100 kA Icu at 400...415 V conforming to IEC 60947-2
100 kA Icu at 440 V conforming to IEC 60947-2
100 kA Icu at 500 V conforming to IEC 60947-2
|
Cable entry
|
2 x 25 mm ISO at bottom
2 x 25 mm ISO at top
2 x 20 mm ISO at top
2 x 20 mm ISO at bottom
|
Locking options description
|
1 to 3 padlocks Ø 8
Padlock in OFF position
|
Width
|
88 mm
|
Height
|
166 mm
|
Depth
|
173 mm
|
Net weight
|
0.78 kg
|
Environment
Standards
|
IEC 60947-4
IEC 60439-1
VDE 0660-102
EN 60947
|
IP degree of protection
|
IP547 conforming to IEC 60529
|
Contractual warranty
|
|