|
|
|
GV3PC01
TeSys GV3 - Enclosure for TeSys GV3P/L - black handle - IP65
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Enclosure
|
Device short name
|
GV3PC
|
Accessory / separate part category
|
Mounting accessory
|
Product compatibility
|
GV3P
GV3L
|
Enclosure type
|
Surface mounting
|
Complementary
Material
|
Metal
|
Rotary handle padlocking
|
Padlock in ON position
Padlock in OFF position
|
Handle colour
|
Black
|
Height
|
312 mm
|
Width
|
181 mm
|
Depth
|
203.5 mm
|
Net weight
|
2 kg
|
Environment
IP degree of protection
|
IP65
|
Product certifications
|
UKCA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
19.5 cm
|
Package 1 Width
|
21.5 cm
|
Package 1 Length
|
31.5 cm
|
Package 1 Weight
|
3.642 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
94.5 cm
|
Package 2 Width
|
100 cm
|
Package 2 Length
|
120 cm
|
Package 2 Weight
|
231 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|