Range
|
TeSys
|
Product name
|
TeSys Deca
|
Product or component type
|
Auxiliary contact block
|
Device short name
|
LA1
|
Range compatibility
|
TeSys D CAD
TeSys D LC1D
TeSys F LC1F
TeSys F CR1F
TeSys Deca CAD
TeSys Deca LC1D
|
Mounting location
|
Front
|
Pole contact composition
|
2 NO (sealed)
|
Contacts operation
|
Instantaneous
|
[Ue] rated operational voltage
|
125 V AC for protected contact
30 V DC for protected contact
|
[Ie] rated operational current
|
0.1 A
|
[Ui] rated insulation voltage
|
250 V conforming to IEC 60947-5-1
|
Standards
|
EN/IEC 60947-5-1
UL 60947-5-1
CSA C22.2 No 60947-5-1
GB/T 14048.5
|
Product certifications
|
CB
UL
CSA
CCC
EAC
UKCA
|