Range
|
TeSys
|
Product name
|
TeSys Deca
|
Product or component type
|
Auxiliary contact block
|
Device short name
|
LA1
|
Range compatibility
|
TeSys D CAD
TeSys D LC1D
TeSys F LC1F
TeSys F CR1F
TeSys Deca CAD
TeSys Deca LC1D
|
Mounting location
|
Front
|
Pole contact composition
|
2 NO (sealed) + 2 NO
|
Contacts operation
|
Instantaneous
|
[Ue] rated operational voltage
|
125 V AC for protected contact
30 V DC for protected contact
690 V AC for non-protected contact
|
[Ie] rated operational current
|
0.1 A for protected contact
|
[Ui] rated insulation voltage
|
250 V - for protected contact conforming to IEC 60947-5-1
690 V - for non-protected contact conforming to IEC 60947-5-1
600 V - for non-protected contact conforming to UL 60947-5-1
600 V - for non-protected contact conforming to CSA C22.2 No 60947-5-1
|
[Ith] conventional free air thermal current
|
10 A (at 40 °C) for non-protected contact
|
Standards
|
EN/IEC 60947-5-1
UL 60947-5-1
CSA C22.2 No 60947-5-1
GB/T 14048.5
|
Product certifications
|
CB
UL
CSA
CCC
EAC
UKCA
|
Protection type
|
GG fuse 10 A for non-protected contact
|
Mechanical durability
|
5 Mcycles
|
Minimum switching current
|
1 mA for protected contact
5 mA for non-protected contact
|
Minimum switching voltage
|
5 V for protected contact
17 V for non-protected contact
|
Insulation resistance
|
> 10 MOhm
|
Connections - terminals
|
Screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²rigid
Screw clamp terminals 2 cable(s) 1…2.5 mm²rigid
|
Tightening torque
|
1.7 N.m - with screwdriver flat Ø 6 mm
1.7 N.m - with screwdriver Philips No 2
1.7 N.m - with screwdriver pozidriv No 2
|
Height
|
48 mm
|
Width
|
44 mm
|
Depth
|
39 mm
|
Net weight
|
0.05 kg
|