|
|
|
LA4KA1U
TeSys K - Suppressor module - RC circuit - 110...250 V
|
|
|
Main
Range
|
TeSys
|
Device short name
|
LA4K
|
Product or component type
|
Suppressor module
|
Product compatibility
|
CA2K
LC1K
LC7K
|
Complementary
Mounting location
|
Front side
|
Mounting mode
|
Clip-on
|
Suppressor technology
|
RC circuit
|
[Uc] control circuit voltage
|
110...250 V AC
|
Maximum peak voltage
|
3 Uc
|
Local signalling
|
LED
|
Quantity per set
|
Set of 5
|
Height
|
26 mm
|
Width
|
6 mm
|
Depth
|
22 mm
|
Net weight
|
0.01 kg
|
Environment
Standards
|
UL 60947-5-1
CSA C22.2 No 60947-5-1
EN/IEC 60947-5-1
|
Product certifications
|
UL
CSA
CE
UKCA
|
IP degree of protection
|
IP2X conforming to IEC 60529
|
Protective treatment
|
TC conforming to IEC 60068
TC conforming to DIN 50016
|
Ambient air temperature for operation
|
-25…50 °C
|
Ambient air temperature for storage
|
-50…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.800 cm
|
Package 1 Width
|
2.800 cm
|
Package 1 Length
|
4.200 cm
|
Package 1 Weight
|
4.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
2.800 cm
|
Package 2 Width
|
5.200 cm
|
Package 2 Length
|
4.300 cm
|
Package 2 Weight
|
25.000 g
|
Unit Type of Package 3
|
S01
|
Number of Units in Package 3
|
420
|
Package 3 Height
|
15.000 cm
|
Package 3 Width
|
15.000 cm
|
Package 3 Length
|
40.000 cm
|
Package 3 Weight
|
2.672 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|