|
|
|
LA6DK20B
CONTACTOR LATCH BLOCK IEC
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Mechanical latch block
|
Product compatibility
|
LC1D80...D150 3 phases AC
LC1D80 3 phases DC
LC1D150 3 phases DC
LC1D80 3 phases + neutral AC
LC1D115 3 phases + neutral AC
LP1D80 3 phases + neutral DC
LC1D115 3 phases + neutral DC
|
[Uc] control circuit voltage
|
24 V AC 50/60 Hz
24 V DC
|
Complementary
Mounting location
|
Front side
|
Tripping control
|
Electrical
Manual
|
[Ui] rated insulation voltage
|
690 V conforming to IEC 60947-5-1
|
Power required in VA
|
25 for AC circuit
|
Power required in W
|
30 W for DC circuit
|
Mechanical durability
|
500000 cycles
|
Maximum operating rate
|
1200 cyc/h
|
On-load factor
|
10 %
|
Net weight
|
0.09 kg
|
Environment
Product certifications
|
UL
CSA
|
IP degree of protection
|
IP2X conforming to IEC 60529
|
Protective treatment
|
TH conforming to IEC 60068
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5 cm
|
Package 1 Width
|
6.5 cm
|
Package 1 Length
|
4.7 cm
|
Package 1 Weight
|
98 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
32
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
3.316 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|