|
|
|
LA7D305
TeSys D thermal overload relays - Mechanical remote control
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Mechanical remote control
|
Device short name
|
LAD
|
Accessory / separate part category
|
Control accessory
|
Product compatibility
|
LRD15..
LR2D
LRD33..
LRD43..
LR3D43..
LR3D15..
LR3D33..
LR3D35..
|
Complementary
Net weight
|
0.075 kg
|
Quantity per set
|
Set of 1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.5 cm
|
Package 1 Width
|
19.0 cm
|
Package 1 Length
|
27.0 cm
|
Package 1 Weight
|
90.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
80
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
7.738 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|