|
|
|
LA9F708
TeSys F - terminal shroud for contactor 4P
|
|
|
|
|
End of Commercialization JUN 15, 2023
|
|
|
|
|
Main
Range
|
TeSys
|
Device short name
|
LA9F
|
Product or component type
|
Terminal shroud
|
Accessory / separate part category
|
Protection accessory
|
Range compatibility
|
TeSys LC1F contactor
TeSys LC2F reversing contactor
TeSys CR1F magnetic latching contactor
|
Product compatibility
|
LC2F2254, F2654
LC1F2254, F2654, F3304, F4004, F5004
CR1F2654, F4004, F5004
|
Quantity per set
|
Set of 8
|
Poles description
|
1P
|
Complementary
Mounting location
|
On power terminal
|
Net weight
|
0.3 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9.0 cm
|
Package 1 Width
|
15.0 cm
|
Package 1 Length
|
33.0 cm
|
Package 1 Weight
|
483.0 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
4.619 kg
|
Offer Sustainability
Contractual warranty
|
|