Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LA9F709 picture- riverbankelectrical
LA9F709
TeSys F - terminal shroud for contactor 4P
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LA9F
Product or component type Terminal shroud
Accessory / separate part category Protection accessory
Range compatibility LC1F contactor
CR1F magnetic latching contactor
Product compatibility LC1F6304
CR1F6304
Quantity per set Set of 8
Poles description 1P
Complementary
Mounting location On power terminal
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 980 g
Package 1 Height 15.8 cm
Package 1 width 14 cm
Package 1 Length 43.5 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months