|
|
|
LA9FJ980
TeSys F - right-angled connector - large
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range
|
Linergy
|
Product name
|
FT
|
Device short name
|
LA9F
|
Product or component type
|
Right-angled connector
|
Accessory / separate part category
|
Mounting accessory
|
Complementary
Product compatibility
|
LC1F400
LC1F225
LC1F265
LR9F7.75
LC1F330
LR9F75
|
Connector type
|
Large
|
Height
|
98.5 mm
|
Width
|
50 mm
|
Depth
|
33 mm
|
Net weight
|
0.49 kg
|
Quantity per set
|
Set of 3
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.0 cm
|
Package 1 Width
|
8.5 cm
|
Package 1 Length
|
12.0 cm
|
Package 1 Weight
|
525.0 g
|
Offer Sustainability
Contractual warranty
|
|