|
|
|
LAD6K10U
auxiliary latch block TeSys - 256...277 V DC/AC 50...60 Hz
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Mechanical latch block
|
Product compatibility
|
LC1D09...D38 AC/DC
LC1DT20...DT40 AC/DC
LC1D40A...D80A 3 phases AC/DC
LC1DT60A 3 phases + neutral AC/DC
LC1DT80A 3 phases + neutral AC/DC
|
[Uc] control circuit voltage
|
256/277 V AC 50/60 Hz
256/277 V DC
|
Complementary
Mounting location
|
Front side
|
Tripping control
|
Manual
Electrical
|
[Ui] rated insulation voltage
|
690 V conforming to IEC 60947-5-1
|
Power required in VA
|
25 for AC circuit
|
Power required in W
|
30 W for DC circuit
|
Mechanical durability
|
500000 cycles
|
Maximum operating rate
|
1200 cyc/h
|
On-load factor
|
10 %
|
Net weight
|
0.07 kg
|
Environment
Product certifications
|
CSA
UL
|
IP degree of protection
|
IP2X conforming to VDE 0106
|
Protective treatment
|
TH conforming to IEC 60068
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.3 cm
|
Package 1 Width
|
5.0 cm
|
Package 1 Length
|
6.5 cm
|
Package 1 Weight
|
95.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|