|
|
|
LAD703M
TeSys D thermal overload relays - remote electrical stop - 220...230 V DC/AC
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Electrical remote stop
|
Device short name
|
LAD
|
Accessory / separate part category
|
Electrical accessory
|
Product compatibility
|
LR3D313...LR3D365
LRD313...LRD365
LRD01...35
LR3D01...D35
LR9G
|
[Uc] control circuit voltage
|
220/230 V AC 50/60 Hz
220/230 V DC
|
Complementary
Maximum inrush power in VA
|
100 VA
|
Inrush power in W
|
0…100 W
|
Net weight
|
0.09 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.8 cm
|
Package 1 Width
|
4.9 cm
|
Package 1 Length
|
5.2 cm
|
Package 1 Weight
|
108 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
32
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
3.617 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|