|
|
|
LAD703N
TeSys D thermal overload relays - remote electrical stop - 415...440V AC
|
|
|
|
|
End of Commercialization OCT 10, 2020
|
|
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Electrical remote stop
|
Device short name
|
LAD
|
Accessory / separate part category
|
Electrical accessory
|
Product compatibility
|
LRD313...LRD365
LRD01...35
LR3D01...D35
LR3D313...LR3D365
|
[Uc] control circuit voltage
|
415/440 V AC 50/60 Hz
|
Complementary
Maximum inrush power in VA
|
100 VA
|
Net weight
|
0.09 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.1 cm
|
Package 1 Width
|
4.9 cm
|
Package 1 Length
|
4.9 cm
|
Package 1 Weight
|
105 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|