|
|
|
LAD7B105
Adapter terminal block, TeSys LRD, for separate mounting of LRD15.. LR3D15..
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Terminal block
|
Device short name
|
LAD
|
Product compatibility
|
LRD15..
LR3D15..
|
Quantity per set
|
Set of 1
|
Accessory / separate part category
|
Connection accessory
|
Complementary
Connections - terminals
|
Screw terminals
|
Height
|
82 mm
|
Width
|
45 mm
|
Depth
|
100 mm
|
Net weight
|
0.1 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.700 cm
|
Package 1 Width
|
5.000 cm
|
Package 1 Length
|
10.500 cm
|
Package 1 Weight
|
60.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.558 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|