|
|
|
LAD7C2
TeSys D thermal overload relays - pre-wiring kit of NC contact
|
|
|
|
|
End of Commercialization FEB 09, 2023
|
|
|
|
|
Main
Range
|
TeSys
|
Device short name
|
LAD
|
Product or component type
|
Pre-wired connector
|
Accessory / separate part category
|
Connection accessory
|
Product compatibility
|
LRD01...35
LR3D01...D35
LC1D25...D38
|
Complementary
Net weight
|
0.003 kg
|
Quantity per set
|
Set of 10
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.0 cm
|
Package 1 Width
|
6.0 cm
|
Package 1 Length
|
4.0 cm
|
Package 1 Weight
|
6.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
5.0 cm
|
Package 2 Width
|
8.2 cm
|
Package 2 Length
|
16.5 cm
|
Package 2 Weight
|
86.0 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
15.0 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
1.355 kg
|
Offer Sustainability
Contractual warranty
|
|