|
|
|
LAD9SD3
Kit for assembling star delta starters, for 3 x contactors LC1D40A-D80A, with time delay block
|
|
|
Main
Range of product
|
TeSys Deca
|
Range
|
TeSys
Linergy
|
Device short name
|
LAD9
|
Product or component type
|
Stater assembly
|
Poles description
|
3P
|
Range compatibility
|
TeSys TeSys Deca
|
Product compatibility
|
LC1D40A
LC1D50A
LC1D65A
LC1D80A
|
Complementary
Kit composition
|
Mechanical interlock
Set of power connection
Time delay contact block LAD S2
|
Net weight
|
0.38 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6 cm
|
Package 1 Width
|
13 cm
|
Package 1 Length
|
16 cm
|
Package 1 Weight
|
267 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.337 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|