|
|
|
LADN046
Auxiliary contact block, TeSys D, 4NC, front mounting, lugs-ring terminals
|
|
|
|
|
End of Commercialization FEB 09, 2023
|
|
|
|
|
Main
Range
|
TeSys
TeSys Deca
|
Product name
|
TeSys Deca
|
Product or component type
|
Auxiliary contact block
|
Device short name
|
LADN
|
Range compatibility
|
TeSys D CAD
TeSys D LC1D
TeSys F LC1F
TeSys F CR1F
TeSys Deca CAD
TeSys Deca LC1D
|
Mounting location
|
Front
|
Pole contact composition
|
4 NC
|
Contacts operation
|
Instantaneous
|
[Ue] rated operational voltage
|
690 V AC 25...400 Hz
|
[Ie] rated operational current
|
6 A at 120 V AC-15
1.04 A at 690 V AC-15
0.55 A at 125 V DC-13
0.1 A at 600 V DC-13
|
[Ui] rated insulation voltage
|
690 V conforming to IEC 60947-5-1
600 V conforming to UL 60947-5-1
600 V conforming to CSA C22.2 No 60947-5-1
|
[Ith] conventional free air thermal current
|
10 A (at 60 °C)
|
Standards
|
EN/IEC 60947-5-1
UL 60947-5-1
CSA C22.2 No 60947-5-1
GB/T 14048.5
|
Product certifications
|
IECEE CB Scheme
UL
CSA
CCC
UKCA
|
Complementary
Irms rated making capacity
|
140 A AC conforming to IEC 60947-5-1
250 A DC conforming to IEC 60947-5-1
|
Permissible short-time rating
|
100 A 60 °C 1 s
120 A 60 °C 500 ms
140 A 60 °C 100 ms
|
Protection type
|
GG fuse 10 A
|
Mechanical durability
|
30 Mcycles
|
Minimum switching current
|
5 mA
|
Minimum switching voltage
|
17 V
|
Non-overlap time
|
1.5 ms on de-energisation no overlap between NC and NO contact
1.5 ms on energisation no overlap between NC and NO contact
|
Insulation resistance
|
> 10 MOhm
|
Connections - terminals
|
Lugs-ring terminals (external diameter: 8 mm)
|
Tightening torque
|
1.7 N.m - with screwdriver flat Ø 6 mm M3.5
1.7 N.m - with screwdriver Philips No 2 M3.5
1.7 N.m - with screwdriver pozidriv No 2 M3.5
|
Height
|
48 mm
|
Width
|
44 mm
|
Depth
|
42 mm
|
Net weight
|
0.05 kg
|
Colour
|
Dark grey
|
Environment
Environmental characteristic
|
Normal environment
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Protective treatment
|
TH conforming to IEC 60068
|
Ambient air temperature for storage
|
-60…80 °C
|
Ambient air temperature for operation
|
-5…60 °C
|
Operating altitude
|
3000 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5 cm
|
Package 1 Width
|
4.7 cm
|
Package 1 Length
|
4 cm
|
Package 1 Weight
|
57 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
5.3 cm
|
Package 2 Width
|
8.3 cm
|
Package 2 Length
|
26 cm
|
Package 2 Weight
|
574 g
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
15 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
40 cm
|
Package 3 Weight
|
4.845 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|