Schneider-Electric Riverbank Electrical Wholesalers Ltd
 
LADR4 picture- riverbankelectrical
LADR4
TeSys D - time delay auxiliary contact block - 1 NO + 1 NC screw clamp terminals
Schneider Electric
Characteristics
Main
Range of product TeSys D control relay
TeSys D
TeSys F
Range TeSys
Product or component type Time delay auxiliary contact block
Pole contact composition 1 NO + 1 NC
Connections - terminals Screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid with cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid without cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid with cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
Complementary
Mounting location Front
[Ui] rated insulation voltage 600 V - certifications UL
690 V conforming to IEC 60947-5-1
600 V - certifications CSA
[Ue] rated operational voltage 690 V AC 25...400 Hz
[Ith] conventional free air thermal current 10 A (at 60 °C)
Irms rated making capacity 140 A at <= 690 V AC conforming to IEC 60947-5-1
250 A at <= 690 V DC conforming to IEC 60947-5-1
Permissible short-time rating 100 A 60 °C 1 s
120 A 60 °C 500 ms
140 A 60 °C 100 ms
Protection type GG fuse 10 A
Associated fuse rating 10 A gG conforming to IEC 60947-5-1
Mechanical durability 5 Mcycles
Minimum switching current 5 mA
Minimum switching voltage 17 V
Non-overlap time 1.5 ms on de-energisation no overlap between NC and NO contact
1.5 ms on energisation no overlap between NC and NO contact
Timer type Off delay
Time delay range 10...180 s
Insulation resistance > 10 MOhm
Environment
Environmental characteristic Normal environment
Standards NF C 63-140
EN 60947-5-1
IEC 60947-5-1
VDE 0660
BS 4794
Product certifications UL
CSA
IP degree of protection IP2x conforming to VDE 0106
Protective treatment TH conforming to IEC 60068
Ambient air temperature for operation -5…60 °C
Ambient air temperature for storage -60…80 °C
Operating altitude 3000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 76 g
Package 1 Height 5 cm
Package 1 width 5.2 cm
Package 1 Length 6.5 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Weight 1.76 kg
Package 2 Height 5.2 cm
Package 2 width 12.8 cm
Package 2 Length 24 cm
Unit Type of Package 3 S03
Number of Units in Package 3 140
Package 3 Weight 11.129 kg
Package 3 Height 30 cm
Package 3 width 30 cm
Package 3 Length 40 cm
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months