Range
|
TeSys
TeSys Deca
|
Product name
|
TeSys Deca
|
Product or component type
|
Time delay auxiliary contact block
|
Range compatibility
|
TeSys Deca CAD
TeSys Deca LC1D
TeSys F LC1F
TeSys F CR1F
|
Mounting location
|
Front
|
Pole contact composition
|
1 NO + 1 NC
|
Contacts operation
|
Time delay
|
Timer type
|
On delay
|
Time delay range
|
10...180 s
|
[Ue] rated operational voltage
|
690 V AC 25...400 Hz
|
[Ie] rated operational current
|
6 A at 120 V AC-15
1.04 A at 690 V AC-15
0.55 A at 125 V DC-13
0.1 A at 600 V DC-13
|
[Ui] rated insulation voltage
|
690 V conforming to IEC 60947-5-1
600 V conforming to UL 60947-5-1
600 V conforming to CSA C22.2 No 60947-5-1
|
[Ith] conventional free air thermal current
|
10 A (at 60 °C)
|
Standards
|
EN/IEC 60947-5-1
GB/T 14048.5
|
Product certifications
|
IECEE CB Scheme
UL
CSA
CCC
EAC
UKCA
|
Irms rated making capacity
|
140 A at <= 690 V AC conforming to IEC 60947-5-1
250 A at <= 690 V DC conforming to IEC 60947-5-1
|
Permissible short-time rating
|
100 A 60 °C 1 s
120 A 60 °C 500 ms
140 A 60 °C 100 ms
|
Protection type
|
GG fuse 10 A
|
Mechanical durability
|
5 Mcycles
|
Minimum switching current
|
5 mA
|
Minimum switching voltage
|
17 V
|
Non-overlap time
|
1.5 ms on de-energisation no overlap between NC and NO contact
1.5 ms on energisation no overlap between NC and NO contact
|
Insulation resistance
|
> 10 MOhm
|
Connections - terminals
|
Screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²rigid
Screw clamp terminals 2 cable(s) 1…2.5 mm²rigid
Screw clamp terminals
|
Tightening torque
|
1.7 N.m - with screwdriver flat Ø 6 mm
1.7 N.m - with screwdriver Philips No 2
1.7 N.m - with screwdriver pozidriv No 2
|
Height
|
48 mm
|
Width
|
44 mm
|
Depth
|
61 mm
|
Colour
|
Dark grey
|