Motor power kW
|
18.5 kW at 380...400 V AC 50/60 Hz
22 kW at 500 V AC 50/60 Hz
30 kW at 660...690 V AC 50/60 Hz
22 kW at 415...440 V AC 50/60 Hz
11 kW at 220...230 V AC 50/60 Hz
|
Motor power hp
|
10 hp at 200/208 V AC 60 Hz for 3 phases motors conforming to CSA
10 hp at 200/208 V AC 60 Hz for 3 phases motors conforming to UL
10 hp at 230/240 V AC 60 Hz for 3 phases motors conforming to CSA
10 hp at 230/240 V AC 60 Hz for 3 phases motors conforming to UL
3 hp at 115 V AC 60 Hz for 1 phase motors conforming to CSA
3 hp at 115 V AC 60 Hz for 1 phase motors conforming to UL
30 hp at 460/480 V AC 60 Hz for 3 phases motors conforming to CSA
30 hp at 460/480 V AC 60 Hz for 3 phases motors conforming to UL
30 hp at 575/600 V AC 60 Hz for 3 phases motors conforming to CSA
30 hp at 575/600 V AC 60 Hz for 3 phases motors conforming to UL
5 hp at 230/240 V AC 60 Hz for 1 phase motors conforming to CSA
5 hp at 230/240 V AC 60 Hz for 1 phase motors conforming to UL
|
Compatibility code
|
LC1D
|
Pole contact composition
|
2 NO + 2 NC
|
Protective cover
|
With
|
[Ith] conventional free air thermal current
|
10 A (at 60 °C) for control circuit
60 A (at 60 °C) for power circuit
|
Irms rated making capacity
|
140 A AC for control circuit conforming to IEC 60947-5-1
800 A at 440 V for power circuit conforming to IEC 60947
|
Rated breaking capacity
|
800 A at 440 V for power circuit conforming to IEC 60947
|
Associated fuse rating
|
10 A gG for control circuit conforming to IEC 60947-5-1
80 A gG at <= 690 V coordination type 1 for power circuit
80 A gG at <= 690 V coordination type 2 for power circuit
|
Average impedance
|
1.5 mOhm - Ith 60 A 50 Hz for power circuit
|
Power dissipation per pole
|
5.4 W AC-1
|
[Ui] rated insulation voltage
|
Control circuit: 600 V CSA certified
Control circuit: 600 V UL certified
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Control circuit: 690 V conforming to IEC 60947-1
Power circuit: 690 V conforming to IEC 60947-1
|
Overvoltage category
|
III
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947
|
Safety reliability level
|
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
|
Mechanical durability
|
6000000 cycles
|
Control circuit type
|
AC at 60 Hz
|
Coil technology
|
Without built-in bidirectional peak limiting diode suppressor
|
Control circuit voltage limits
|
0.85...1.1 Uc (55 °C):operational AC 60 Hz
0.3...0.6 Uc (60 °C):drop-out AC 60 Hz
|
Inrush power in VA
|
140 VA cos phi 0.75 (at 20 °C)
160 VA cos phi 0.75 (at 20 °C)
|
Hold-in power consumption in VA
|
13 VA 60 Hz cos phi 0.3 (at 20 °C)
15 VA 50 Hz cos phi 0.3 (at 20 °C)
|
Heat dissipation
|
4…5 W at 50/60 Hz for control circuit
|
Operating time
|
12...26 ms closing
4...19 ms opening
|
Maximum operating rate
|
3600 cyc/h 60 °C
|
Connections - terminals
|
Control circuit: screw clamp terminal 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminal 2 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminal 1 1…2.5 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminal 2 1…2.5 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminal 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminal 2 1…4 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminal 1 2.5…35 mm² - cable stiffness: solid with cable end
Power circuit: screw clamp terminal 2 2.5…35 mm² - cable stiffness: solid with cable end
Power circuit: screw clamp terminal 1 2.5…35 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminal 2 2.5…25 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminal 1 2.5…35 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminal 2 2.5…35 mm² - cable stiffness: flexible with cable end
|
Tightening torque
|
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver Philips No 2
Power circuit: 5 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
Power circuit: 5 N.m - on screw clamp terminal - with screwdriver flat Ø 8 mm
|
Auxiliary contacts type
|
Type mirror contact 1 NC conforming to IEC 60947-4-1
Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
|
Minimum switching voltage
|
17 V for control circuit
|
Minimum switching current
|
5 mA for control circuit
|
Insulation resistance
|
> 10 MOhm for control circuit
|
Non-overlap time
|
1.5 ms on de-energisation between NC and NO contacts
1.5 ms on energisation between NC and NO contacts
|
Mounting support
|
Rail
Plate
|
Standards
|
UL 508
IEC 60947-5-1
IEC 60947-4-1
CSA C22.2 No 14
EN 60947-5-1
EN 60947-4-1
|
Product certifications
|
CCC
BV
CSA
RINA
DNV
LROS (Lloyds register of shipping)
GOST
GL
UL
|
IP degree of protection
|
IP2X conforming to IEC 60529
IP2X conforming to VDE 0106
|
Climatic withstand
|
Conforming to IACS E10 exposure to damp heat
|
Permissible ambient air temperature around the device
|
-60…80 °C storage
-40…60 °C operation
60…70 °C with derating
|
Operating altitude
|
3000 m without derating
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Flame retardance
|
V1 conforming to UL 94
|
Mechanical robustness
|
Shocks contactor closed (10 Gn)
Shocks contactor opened (8 gn)
Vibrations contactor opened (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
|
Height
|
127 mm
|
Width
|
85 mm
|
Depth
|
125 mm
|
Net weight
|
1.44 kg
|