Motor power kW
|
25 kW at 415 V AC 50 Hz
30 kW at 440 V AC 50 Hz
30 kW at 500 V AC 50 Hz
33 kW at 660...690 V AC 50 Hz
15 kW at 220...230 V AC 50 Hz
30 kW at 1000 V AC 50 Hz
22 kW at 380...400 V AC 50 Hz
|
Motor power hp
|
7.5 hp at 230/240 V AC 60 Hz for 1 phase motors
15 hp at 200/208 V AC 60 Hz for 3 phases motors
15 hp at 230/240 V AC 60 Hz for 3 phases motors
40 hp at 460/480 V AC 60 Hz for 3 phases motors
40 hp at 575/600 V AC 60 Hz for 3 phases motors
3 hp at 115 V AC 60 Hz for 1 phase motors
|
Compatibility code
|
LC1D
|
Pole contact composition
|
3 NO
|
Protective cover
|
With
|
[Ith] conventional free air thermal current
|
80 A (at 60 °C) for power circuit
10 A (at 60 °C) for control circuit
|
Irms rated making capacity
|
900 A at 440 V for power circuit conforming to IEC 60947
140 A AC for control circuit conforming to IEC 60947-5-1
|
Rated breaking capacity
|
900 A at 440 V for power circuit conforming to IEC 60947
|
Associated fuse rating
|
100 A gG at <= 690 V coordination type 1 for power circuit
100 A gG at <= 690 V coordination type 2 for power circuit conforming to IEC 60947-5-1
10 A gG for control circuit conforming to IEC 60947-5-1
|
Power dissipation per pole
|
9.6 W AC-1
3.7 W AC-3
|
[Ui] rated insulation voltage
|
Control circuit: 600 V UL certified
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified conforming to IEC 60947-1
Control circuit: 690 V conforming to IEC 60947-1
Power circuit: 690 V CSA certified conforming to IEC 60947-1
Control circuit: 600 V CSA certified
|
Overvoltage category
|
III
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947
|
Safety reliability level
|
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
|
Mechanical durability
|
6000000 cycles
|
Control circuit type
|
AC at 50 Hz
|
Coil technology
|
Without built-in bidirectional peak limiting diode suppressor
|
Control circuit voltage limits
|
0.75...1.25 Uc (-40…60 °C):operational DC
1...1.25 Uc (60…70 °C):operational DC 50 Hz
0.8...1.1 Uc (-40…55 °C):operational AC 50 Hz
0.3...0.6 Uc (-40…70 °C):drop-out AC 50 Hz
|
Inrush power in VA
|
140 VA cos phi 0.75 (at 20 °C)
160 VA cos phi 0.75 (at 20 °C)
|
Hold-in power consumption in VA
|
13 VA 60 Hz cos phi 0.3 (at 20 °C)
15 VA 50 Hz cos phi 0.3 (at 20 °C)
|
Heat dissipation
|
4…5 W at 50/60 Hz for control circuit
|
Operating time
|
50 ms closing
12...26 ms closing
4...19 ms opening
|
Maximum operating rate
|
3600 cyc/h 60 °C
|
Connections - terminals
|
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: rigid without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Power circuit: screw terminals 1 2.5…25 mm² - cable stiffness: rigid
Power circuit: screw terminals 2 2.5…16 mm² - cable stiffness: rigid without cable end
Power circuit: screw terminals 1 2.5…25 mm² - cable stiffness: flexible without cable end
Power circuit: screw terminals 2 2.5…16 mm² - cable stiffness: flexible without cable end
Power circuit: screw terminals 1 2.5…25 mm² - cable stiffness: flexible with cable end
Power circuit: screw terminals 2 2.5…10 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: rigid
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: rigid
|
Tightening torque
|
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver Philips No 2
Power circuit: 5 N.m - on screw terminal - with screwdriver flat Ø 6 to Ø 8 mm
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver pozidriv No 2
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
|
Auxiliary contact composition
|
1 NO + 1 NC
|
Auxiliary contacts type
|
Type mirror contact 1 NC conforming to IEC 60947-4-1
Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
|
Terminals description ISO n°1
|
(21-22)NC
|
Minimum switching voltage
|
17 V for control circuit
|
Minimum switching current
|
5 mA for control circuit
|
Insulation resistance
|
> 10 MOhm for control circuit
|
Non-overlap time
|
1.5 ms on energisation between NC and NO contacts
1.5 ms on de-energisation between NC and NO contacts
|
Mounting support
|
Rail
Plate
|
Standards
|
EN 60947-4-1
UL 508
IEC 60947-5-1
CSA C22.2 No 14
EN 60947-5-1
|
Product certifications
|
DNV
UL
BV
CCC
CSA
RINA
LROS (Lloyds register of shipping)
GL
GL
|
IP degree of protection
|
IP2X conforming to VDE 0106
IP2X conforming to IEC 60529
|
Climatic withstand
|
Conforming to IACS E10 exposure to damp heat
|
Permissible ambient air temperature around the device
|
-60…80 °C storage
-40…60 °C operation
60…70 °C with derating
|
Operating altitude
|
0...3000 m
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Flame retardance
|
V1 conforming to UL 94
|
Mechanical robustness
|
Shocks contactor closed (15 gn)
Vibrations contactor opened (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Shocks contactor opened (10 Gn)
|
Height
|
127 mm
|
Width
|
75 mm
|
Depth
|
119 mm
|
Net weight
|
1.4 kg
|