Range
|
TeSys
|
Range of product
|
TeSys Deca
|
Product or component type
|
Contactor
|
Device short name
|
LC1D
|
Contactor application
|
Motor control
Resistive load
|
Utilisation category
|
AC-2
AC-4
AC-1
AC-3e
AC-1
|
Poles description
|
3P
|
[Ue] rated operational voltage
|
Power circuit: <= 690 V AC 25...400 Hz
|
[Ie] rated operational current
|
65 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
65 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
65 A (at <60 °C) at 230 V AC AC-3 for power circuit
80 A (at <60 °C) at 230 V AC AC-1 for power circuit
|
[Uc] control circuit voltage
|
230 V AC 50/60 Hz
|
Motor power kW
|
11 kW at 400 V AC 50 Hz (AC-4)
30 kW at 380...400 V AC 50 Hz (AC-3)
37 kW at 500 V AC 50 Hz (AC-3)
37 kW at 660...690 V AC 50 Hz (AC-3)
18.5 kW at 220...230 V AC 50 Hz (AC-3)
30 kW at 415 V AC 50 Hz (AC-3)
37 kW at 1000 V AC 50 Hz (AC-3)
30 kW at 440 V AC 50 Hz (AC-3e)
37 kW at 500 V AC 50 Hz (AC-3e)
37 kW at 660...690 V AC 50 Hz (AC-3e)
18.5 kW at 220...230 V AC 50 Hz (AC-3e)
30 kW at 415 V AC 50 Hz (AC-3e)
37 kW at 1000 V AC 50 Hz (AC-3e)
37 kW at 500 V AC 50 Hz
30 kW at 380...400 V AC 50 Hz
|
Motor power hp
|
10 hp at 230/240 V AC 60 Hz for 1 phase motors
20 hp at 200/208 V AC 60 Hz for 3 phases motors
20 hp at 230/240 V AC 60 Hz for 3 phases motors
40 hp at 460/480 V AC 60 Hz for 3 phases motors
50 hp at 575/600 V AC 60 Hz for 3 phases motors
5 hp at 115 V AC 60 Hz for 1 phase motors
|
Compatibility code
|
LC1D
|
Pole contact composition
|
3 NO
|
Protective cover
|
With
|
[Ith] conventional free air thermal current
|
80 A (at 60 °C) for power circuit
10 A (at 60 °C) for control circuit
|
Irms rated making capacity
|
140 A at 440 V AC for control circuit conforming to IEC 60947-5-1
140 A AC for control circuit conforming to IEC 60947-5-1
1000 A at 440 V for power circuit conforming to IEC 60947
|
Rated breaking capacity
|
1000 kA at 440 V for power circuit conforming to IEC 60947
|
[Icw] rated short-time withstand current
|
520 A 40 °C - 10 s for power circuit
900 A 40 °C - 1 s for power circuit
|
Associated fuse rating
|
125 A gG at <= 690 V coordination type 2 for power circuit
160 A gG at <= 690 V coordination type 1 for power circuit conforming to IEC 60947-5-1
125 A gG at <= 690 V coordination type 1 for power circuit
10 A gG for control circuit conforming to IEC 60947-5-1
|
Average impedance
|
1.5 Ohm - Ith 80 A 50 Hz for power circuit
|
Power dissipation per pole
|
6.4 W AC-1
4.2 W AC-3e
6.3 W AC-3
9.6 W AC-1
|
[Ui] rated insulation voltage
|
Control circuit: 600 V UL certified
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified conforming to IEC 60947-1
Control circuit: 690 V conforming to IEC 60947-1
Power circuit: 690 V CSA certified conforming to IEC 60947-1
Control circuit: 600 V CSA certified
|
Overvoltage category
|
III
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947
|
Safety reliability level
|
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
|
Mechanical durability
|
6000000 cycles
|
Control circuit type
|
AC at 50/60 Hz
|
Coil technology
|
Without built-in
|
Control circuit voltage limits
|
0.8...1.1 Uc (-40…60 °C):operational AC 50 Hz
0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz
1...1.1 Uc (60…70 °C):operational AC 50/60 Hz
0.3...0.6 Uc (-40…70 °C):drop-out AC 50/60 Hz
|
Inrush power in VA
|
160 VA cos phi 0.75 (at 20 °C)
140 VA cos phi 0.75 (at 20 °C)
|
Hold-in power consumption in VA
|
15 VA 50 Hz cos phi 0.3 (at 20 °C)
13 VA 60 Hz cos phi 0.3 (at 20 °C)
|
Heat dissipation
|
4…5 W at 50/60 Hz for control circuit
|
Operating time
|
12...26 ms closing
4...19 ms opening
|
Maximum operating rate
|
3600 cyc/mn 60 °C
|
Connections - terminals
|
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: rigid without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Power circuit: screw terminals 1 2.5…25 mm² - cable stiffness: rigid
Power circuit: screw terminals 2 2.5…16 mm² - cable stiffness: rigid without cable end
Power circuit: screw terminals 1 2.5…25 mm² - cable stiffness: flexible without cable end
Power circuit: screw terminals 2 2.5…16 mm² - cable stiffness: flexible without cable end
Power circuit: screw terminals 1 2.5…25 mm² - cable stiffness: flexible with cable end
Power circuit: screw terminals 2 2.5…10 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: rigid
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: rigid
|
Tightening torque
|
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver Philips No 2
Power circuit: 5 N.m - on screw terminal - with screwdriver flat Ø 6 to Ø 8 mm
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver pozidriv No 2
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
|
Auxiliary contact composition
|
1 NO + 1 NC
|
Auxiliary contacts type
|
Type mirror contact 1 NC conforming to IEC 60947-4-1
Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
|
Minimum switching voltage
|
17 V for control circuit
|
Minimum switching current
|
5 mA for control circuit
|
Insulation resistance
|
> 10 MOhm for control circuit
|
Non-overlap time
|
1.5 ms on energisation between NC and NO contacts
1.5 ms on de-energisation between NC and NO contacts
|
Mounting support
|
Rail
Rail
|
Standards
|
IEC 60947-5-1
EN 60947-5-1
IEC 60947-4-1
EN 60947-4-1
CSA C22.2 No 14
|
Product certifications
|
DNV
GL
BV
CSA
GOST
UL
RINA
CCC
UKCA
RINA
|
IP degree of protection
|
IP2X conforming to VDE 0106
IP2X conforming to IEC 60529
|
Protective treatment
|
TH (pollution degree 3) conforming to IEC 60068-2-30
|
Climatic withstand
|
Conforming to IACS E10 exposure to damp heat
|
Operating altitude
|
0...3000 m
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Flame retardance
|
V1 conforming to UL 94
|
Mechanical robustness
|
Shocks contactor closed (15 Gn for 11 ms)
Vibrations contactor opened (2 Gn, 5...300 Hz)
Vibrations contactor closed (4 Gn, 5...300 Hz)
Shocks contactor opened (10 Gn for 11 ms)
|
Height
|
122 mm
|
Width
|
70 mm
|
Depth
|
118 mm
|
Net weight
|
2.185 kg
|
Quantity per set
|
Set of 10
|