Range
|
TeSys
|
Product name
|
TeSys LC1D.K
TeSys Deca
|
Product or component type
|
Capacitor duty contactor
|
Device short name
|
LC1DMK
|
Contactor application
|
Power factor correction
|
Poles description
|
3P
|
Power pole contact composition
|
3 NO
|
[Ue] rated operational voltage
|
Power circuit: <= 690 V AC 50/60 Hz
|
Reactive power rating
|
15 kvar at 220…240 V AC 50/60 Hz 55 °C
25 kvar at 400…440 V AC 50/60 Hz 55 °C
36 kvar at 660…690 V AC 50/60 Hz 55 °C
|
Control circuit type
|
AC at 50/60 Hz
|
[Uc] control circuit voltage
|
24 V AC 50/60 Hz
|
Auxiliary contact composition
|
1 NO + 1 NC
|
Mounting support
|
Rail
Plate
|
Standards
|
VDE 0560
NF C 54-100
IEC 60831
IEC 60070
|
Product certifications
|
CSA
UL
|
Connections - terminals
|
Power circuit: connector 1 2.5 mm² - cable stiffness: flexible with cable end
Power circuit: connector 1 4 mm² - cable stiffness: solid with cable end
Power circuit: connector 2 1.5 mm² - cable stiffness: flexible with cable end
Power circuit: connector 2 4 mm² - cable stiffness: solid with cable end
|
Tightening torque
|
Power circuit: 2.5 N.m - on connector
|