Assembly style
|
Ready assembled
|
Coil technology
|
Without built-in bidirectional peak limiting diode suppressor
|
Protective cover
|
With
|
Auxiliary contacts type
|
Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
|
Auxiliary contact composition
|
1 NO + 1 NC
|
Interlocking type
|
Mechanical
|
Control circuit voltage limits
|
Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C)
Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C)
|
[Ui] rated insulation voltage
|
Control circuit: 600 V CSA certified
Control circuit: 600 V UL certified
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Control circuit: 690 V conforming to IEC 60947-1
Power circuit: 690 V conforming to IEC 60947-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947
|
Overvoltage category
|
III
|
Mounting support
|
Rail
Plate
|
Flame retardance
|
V1 conforming to UL 94
|
Tightening torque
|
Control circuit: 1.7 N.m - cable 1…2.5 mm² - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - cable 1…2.5 mm² - with screwdriver Philips No 2
Control circuit: 1.7 N.m - cable 1…4 mm² - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - cable 1…4 mm² - with screwdriver Philips No 2
Power circuit: 5 N.m - cable 1…25 mm² hexagonal screw head
Power circuit: 8 N.m - cable 1…35 mm² hexagonal screw head
|
[Ue] rated operational voltage
|
Power circuit: <= 1000 V AC 25...400 Hz
|
[Ith] conventional free air thermal current
|
10 A (at 60 °C) for control circuit
60 A (at 60 °C) for power circuit
|
Irms rated making capacity
|
140 A AC for control circuit conforming to IEC 60947-5-1
800 A at 440 V for power circuit conforming to IEC 60947
|
Rated breaking capacity
|
800 A at 440 V for power circuit conforming to IEC 60947
|
Associated fuse rating
|
10 A gG for control circuit conforming to IEC 60947-5-1
80 A gG at <= 690 V coordination type 1 for power circuit
80 A gG at <= 690 V coordination type 2 for power circuit
|
Average impedance
|
- Ith 60 A 50 Hz for power circuit
|
Power dissipation per pole
|
2.4 W AC-3 - Ith 60 A
|
Inrush power in VA
|
200 VA cos phi 0.75 (at 20 °C)
220 VA cos phi 0.75 (at 20 °C)
|
Hold-in power consumption in VA
|
20 VA 50 Hz cos phi 0.3 (at 20 °C)
22 VA 60 Hz cos phi 0.3 (at 20 °C)
26 VA 50 Hz cos phi 0.3 (at 20 °C)
26 VA 60 Hz cos phi 0.3 (at 20 °C)
|
Operating time
|
12...26 ms closing
4...19 ms opening
|
Safety reliability level
|
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
|
Mechanical durability
|
6000000 cycles
|
Maximum operating rate
|
3600 cyc/h 60 °C
|
Minimum switching current
|
5 mA for control circuit
|
Minimum switching voltage
|
17 V for control circuit
|
Non-overlap time
|
1.5 ms on de-energisation between NC and NO contacts
1.5 ms on energisation between NC and NO contacts
|
Insulation resistance
|
> 10 MOhm for control circuit
|
Height
|
132 mm
|
Width
|
165 mm
|
Depth
|
142 mm
|
Net weight
|
2.4 kg
|
Standards
|
CSA C22.2 No 14
IEC 60947-4-1
EN 60947-4-1
UL 508
IEC 60947-5-1
EN 60947-5-1
|
Product certifications
|
GOST
CCC
GL
LROS (Lloyds register of shipping)
BV
UL
DNV
RINA
CSA
|
IP degree of protection
|
IP2X conforming to IEC 60529
IP2X conforming to VDE 0106
|
Protective treatment
|
TH (pollution degree 3) conforming to IEC 60068
|
Ambient air temperature for operation
|
-5…60 °C
|
Ambient air temperature for storage
|
-60…80 °C
|
Permissible ambient air temperature around the device
|
-40…70 °C at Uc
|
Operating altitude
|
3000 m without derating
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Shock resistance
|
10 gn contactor closed
8 gn contactor opened
|
Vibration resistance
|
2 gn 5…300 Hz contactor opened
4 gn 5…300 Hz contactor closed
|
Heat dissipation
|
6…10 W at 50/60 Hz for control circuit
|