Back
Discover LE4D18U7 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
LE4D18U7
TeSys LE - enclosed DOL starter - 18 A - 240 V AC coil
EAN Code EAN Code:
3389110586725
Download LE4D18U7 product datasheet
TODAY
APR 19, 2024
End of Commercialization
AUG 04, 2021
End of Standard Services
DEC 15, 2021
Characteristics
Main
Range
TeSys
Product name
TeSys LE
Device short name
LE4D
Product or component type
Enclosed DOL starter
Device application
Standard
Material
Polycarbonate
Utilisation category
AC-3
Device composition
Thermal overload relay ordered separately
Contactor
Fuse disconnector
Motor power kW
10 kW at 500 V AC 50/60 Hz
4 kW at 220/230 V AC 50/60 Hz
9 kW at 415 V AC 50/60 Hz
9 kW at 440 V AC 50/60 Hz
7.5 kW at 380/400 V AC 50/60 Hz
[Uc] control circuit voltage
240 V AC 50/60 Hz
[Ith] Conventional free air thermal current
18 A
Associated fuse rating
20 A 10 x 38 mm aM
Control type
Push-button start green I
Push-button stop/reset red O
Complementary
Cable entry number
2 ISO20 top
2 ISO25 top
2 ISO32 top
2 ISO40 top
2 ISO20 bottom
2 ISO25 bottom
2 ISO32 bottom
2 ISO40 bottom
Width
186 mm
Height
330 mm
Depth
175.5 mm
Net weight
2.2 kg
Environment
IP degree of protection
IP65 conforming to IEC 60529
IK degree of protection
IK07 conforming to IEC 60529
Standards
IEC 60947-4-1
Ambient air temperature for operation
-5…40 °C
Environmental characteristic
Standard environment
Product certifications
UKCA
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
24 cm
Package 1 Width
29 cm
Package 1 Length
46.5 cm
Package 1 Weight
3.155 kg
Offer Sustainability
Sustainable offer status
Green Premium product
REACh Regulation
REACh Declaration
REACh free of SVHC
Yes
EU RoHS Directive
Compliant
EU RoHS Declaration
Toxic heavy metal free
Yes
Mercury free
Yes
China RoHS Regulation
China RoHS declaration
RoHS exemption information
Yes
Environmental Disclosure
Product Environmental Profile
Circularity Profile
End of Life Information
Contractual warranty
Warranty
18 months