Range
|
TeSys
|
Product name
|
TeSys LE
|
Device short name
|
LE4K
|
Product or component type
|
Enclosed DOL starter
|
Device application
|
Standard
|
Material
|
Polycarbonate
|
Utilisation category
|
AC-3
|
Device composition
|
Thermal overload relay ordered separately
Contactor
Fuse disconnector
|
Motor power kW
|
3 kW at 440 V AC 50/60 Hz
1.5 kW at 220/230 V AC 50/60 Hz
2.2 kW at 380/400 V AC 50/60 Hz
2.2 kW at 415 V AC 50/60 Hz
|
[Uc] control circuit voltage
|
440 V AC 50/60 Hz
|
[Ith] Conventional free air thermal current
|
6 A
|
Associated fuse rating
|
10 A 10 x 38 mm aM
|
Control type
|
Push-button start green I
Push-button stop/reset red O
|